How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | AF: | 0.38 |
| AB: | 6.76 | Center Distance (in): | 5.25 in |
| AK: | 8.5 | AJ: | 7.25 |
| LQ1: | 9.17 in | AA: | 15.19 |
| T: | 3.438 | V: | 4.26 in |
| BF: | 0.53 | I: | 7.5 in |
| BD: | 9 | G: | 3.63 |
| D: | 4.88 | LL: | 5.25 in |
| BE1: | 0.5 in | P: | 4.62 in |
| AE2: | 0.97 | AG: | 10.5 |
Technical Specifications
| Input Bore (C Face): | 1.625 | Center Distance (in): | 5.25 |
| Gear Type: | Worm | Output Key: | 7/8 X 4.00 |
| Output Shaft Assembly Code: | 1 | Housing Material: | Cast Iron |
| Ratio Range: | 5:1 | No. of Gear Reductions: | Single |
| Series: | OE Series - Worm Gear Reducers | Input Keyway (C Face): | 3/8 x 3/16 |
| Product Type: | Right Angle | Output RPM: | 341 |
| Service Factor: | 1 | Output Shaft: | Hollow Bore |
| Reducer: | Worm - Right Angle | Model Code: | 52YF |
| Series Code: | OE | Output Shaft Direction: | 1 |
| Motor Frame Size: | 250TC | Product Line: | OE Series - Worm Gear Reducers |
| Bore Code: | 55 | Shaft Seal Material: | Viton |
| Output Diameter (in): | 3.438 in | Ratio: | 5:1 |
| Input RPM: | 1,750 | Input Style: | C-Face Quill |
| Input HP @ 1750 RPM: | 28.2 | Assembly: | YF-1 |
| Overhung Load Rating (Output Shaft(lb)): | 2,430 lb | Output Torque Rating (in-lb): | 4953 in/lbs |

