How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 10.5 | Center Distance (in): | 5.25 in |
| P: | 4.62 in | AK: | 8.5 |
| D: | 4.88 | I: | 7.5 in |
| BD: | 9 | BF: | 0.53 |
| H: | 0.53 in | AA: | 15.19 |
| AJ: | 7.25 | LQ1: | 9.17 in |
| T: | 3.438 | LL: | 5.25 in |
| V: | 4.26 in | G: | 3.63 |
| AF: | 0.38 | AB: | 6.76 |
| BE1: | 0.5 in | AE2: | 0.97 |
Technical Specifications
| Series: | OE Series - Worm Gear Reducers | Series Code: | OE |
| Gear Type: | Worm | Motor Frame Size: | 250TC |
| Output Shaft Assembly Code: | 1 | Output RPM: | 341 |
| Input HP @ 1750 RPM: | 28.2 | Output Shaft: | Hollow Bore |
| Service Factor: | 1 | Input Keyway (C Face): | 3/8 x 3/16 |
| Center Distance (in): | 5.25 | Reducer: | Worm - Right Angle |
| Bore Code: | 55 | Output Shaft Direction: | 1 |
| Output Key: | 7/8 X 4.00 | Ratio: | 5:1 |
| Shaft Seal Material: | Viton | Product Line: | OE Series - Worm Gear Reducers |
| Product Type: | Right Angle | No. of Gear Reductions: | Single |
| Model Code: | 52YF | Ratio Range: | 5:1 |
| Assembly: | YF-1 | Output Diameter (in): | 3.438 in |
| Input RPM: | 1,750 | Housing Material: | Cast Iron |
| Input Style: | C-Face Quill | Input Bore (C Face): | 1.625 |
| Output Torque Rating (in-lb): | 4953 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,430 lb |

