How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 5.25 in | LQ1: | 9.17 in |
| H: | 0.53 in | AB: | 6.76 |
| V: | 4.26 in | G: | 3.63 |
| AA: | 15.19 | T: | 3.438 |
| D: | 4.88 | AE2: | 0.97 |
| AK: | 8.5 | BD: | 9 |
| P: | 4.62 in | AF: | 0.38 |
| I: | 7.5 in | LL: | 5.25 in |
| AG: | 10.5 | BE1: | 0.5 in |
| BF: | 0.53 | AJ: | 7.25 |
Technical Specifications
| Input Style: | C-Face Quill | Output Key: | 7/8 X 4.00 |
| Input Keyway (C Face): | 3/8 x 3/16 | Center Distance (in): | 5.25 |
| Gear Type: | Worm | Input Bore (C Face): | 1.625 |
| No. of Gear Reductions: | Single | Product Type: | Right Angle |
| Ratio: | 5:1 | Series: | OE Series - Worm Gear Reducers |
| Bore Code: | 55 | Input HP @ 1750 RPM: | 28.2 |
| Output RPM: | 341 | Output Shaft Direction: | 1 |
| Model Code: | 52YF | Motor Frame Size: | 250TC |
| Output Shaft: | Hollow Bore | Output Shaft Assembly Code: | 1 |
| Assembly: | YF-1 | Series Code: | OE |
| Service Factor: | 1 | Shaft Seal Material: | Viton |
| Ratio Range: | 5:1 | Product Line: | OE Series - Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Input RPM: | 1,750 |
| Output Diameter (in): | 3.438 in | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 4953 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,430 lb |

