How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | I: | 7.5 in |
| AF: | 0.38 | T: | 3.438 |
| H: | 0.53 in | BF: | 0.53 |
| BE1: | 0.5 in | AG: | 10.5 |
| AA: | 15.19 | Center Distance (in): | 5.25 in |
| LL: | 5.25 in | P: | 4.62 in |
| AJ: | 7.25 | D: | 4.88 |
| LQ1: | 9.17 in | AK: | 8.5 |
| AB: | 6.76 | G: | 3.63 |
| V: | 4.26 in | AE2: | 0.97 |
Technical Specifications
| Model Code: | 52YF | Housing Material: | Cast Iron |
| Output Key: | 7/8 X 4.00 | Product Line: | OE Series - Worm Gear Reducers |
| Ratio Range: | 5:1 | Output RPM: | 341 |
| No. of Gear Reductions: | Single | Input HP @ 1750 RPM: | 28.2 |
| Input Style: | C-Face Quill | Output Shaft: | Hollow Bore |
| Input RPM: | 1,750 | Ratio: | 5:1 |
| Output Diameter (in): | 3.438 in | Input Bore (C Face): | 1.625 |
| Series: | OE Series - Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Gear Type: | Worm | Input Keyway (C Face): | 3/8 x 3/16 |
| Motor Frame Size: | 250TC | Bore Code: | 55 |
| Shaft Seal Material: | Viton | Output Shaft Assembly Code: | 1 |
| Center Distance (in): | 5.25 | Product Type: | Right Angle |
| Assembly: | YF-1 | Output Shaft Direction: | 1 |
| Series Code: | OE | Service Factor: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 2,430 lb | Output Torque Rating (in-lb): | 4953 in/lbs |

