How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 7.5 in | AB: | 6.76 |
| BD: | 9 | BF: | 0.53 |
| H: | 0.53 in | AK: | 8.5 |
| LL: | 5.25 in | P: | 4.62 in |
| AA: | 15.19 | D: | 4.88 |
| AE2: | 0.97 | Center Distance (in): | 5.25 in |
| AJ: | 7.25 | V: | 4.26 in |
| AF: | 0.38 | AG: | 10.5 |
| G: | 3.63 | T: | 3.438 |
| BE1: | 0.5 in | LQ1: | 9.17 in |
Technical Specifications
| Ratio: | 50:1 | Ratio Range: | 50:1 |
| Shaft Seal Material: | Viton | Output Shaft Direction: | 1 |
| Input HP @ 1750 RPM: | 5.14 | Assembly: | YF-1 |
| Input RPM: | 1,750 | Output Key: | 7/8 X 4.00 |
| Motor Frame Size: | 250TC | Output Shaft Assembly Code: | 1 |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Product Type: | Right Angle | Model Code: | 52YF |
| Input Bore (C Face): | 1.625 | Center Distance (in): | 5.25 |
| Series: | OE Series - Worm Gear Reducers | Input Keyway (C Face): | 3/8 x 3/16 |
| Output RPM: | 35 | Reducer: | Worm - Right Angle |
| Input Style: | C-Face Quill | Bore Code: | 55 |
| No. of Gear Reductions: | Single | Output Diameter (in): | 3.438 in |
| Gear Type: | Worm | Service Factor: | 1 |
| Series Code: | OE | Product Line: | OE Series - Worm Gear Reducers |
| Output Torque Rating (in-lb): | 6950 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

