How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 5.25 in | AA: | 15.19 |
| G: | 3.63 | AG: | 10.5 |
| AK: | 8.5 | AF: | 0.38 |
| H: | 0.53 in | BF: | 0.53 |
| BE1: | 0.5 in | D: | 4.88 |
| T: | 3.438 | AB: | 6.76 |
| Center Distance (in): | 5.25 in | AJ: | 7.25 |
| AE2: | 0.97 | BD: | 9 |
| I: | 7.5 in | P: | 4.62 in |
| V: | 4.26 in | LQ1: | 9.17 in |
Technical Specifications
| Ratio Range: | 50:1 | Series Code: | OE |
| Reducer: | Worm - Right Angle | Service Factor: | 1 |
| Input Keyway (C Face): | 3/8 x 3/16 | Output Shaft Assembly Code: | 1 |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Gear Type: | Worm | Series: | OE Series - Worm Gear Reducers |
| Output Key: | 7/8 X 4.00 | Input RPM: | 1,750 |
| No. of Gear Reductions: | Single | Motor Frame Size: | 250TC |
| Center Distance (in): | 5.25 | Assembly: | YF-1 |
| Product Line: | OE Series - Worm Gear Reducers | Shaft Seal Material: | Viton |
| Input Style: | C-Face Quill | Product Type: | Right Angle |
| Bore Code: | 55 | Output Diameter (in): | 3.438 in |
| Input Bore (C Face): | 1.625 | Output Shaft Direction: | 1 |
| Ratio: | 50:1 | Model Code: | 52YF |
| Input HP @ 1750 RPM: | 5.14 | Output RPM: | 35 |
| Output Torque Rating (in-lb): | 6950 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

