How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 3.438 | AK: | 8.5 |
| AE2: | 0.97 | P: | 4.62 in |
| BE1: | 0.5 in | V: | 4.26 in |
| AF: | 0.38 | AG: | 10.5 |
| G: | 3.63 | AJ: | 7.25 |
| Center Distance (in): | 5.25 in | LQ1: | 9.17 in |
| BF: | 0.53 | AB: | 6.76 |
| AA: | 15.19 | D: | 4.88 |
| BD: | 9 | LL: | 5.25 in |
| H: | 0.53 in | I: | 7.5 in |
Technical Specifications
| Series: | OE Series - Worm Gear Reducers | Output RPM: | 35 |
| Product Line: | OE Series - Worm Gear Reducers | Input Style: | C-Face Quill |
| Input RPM: | 1,750 | Reducer: | Worm - Right Angle |
| Gear Type: | Worm | Product Type: | Right Angle |
| Ratio: | 50:1 | Series Code: | OE |
| Motor Frame Size: | 250TC | Output Shaft Direction: | 1 |
| No. of Gear Reductions: | Single | Input Bore (C Face): | 1.625 |
| Input Keyway (C Face): | 3/8 x 3/16 | Output Shaft Assembly Code: | 1 |
| Center Distance (in): | 5.25 | Ratio Range: | 50:1 |
| Output Diameter (in): | 3.438 in | Output Key: | 7/8 X 4.00 |
| Input HP @ 1750 RPM: | 5.14 | Housing Material: | Cast Iron |
| Service Factor: | 1 | Bore Code: | 55 |
| Model Code: | 52YF | Assembly: | YF-1 |
| Shaft Seal Material: | Viton | Output Shaft: | Hollow Bore |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 6950 in/lbs |

