How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 10.5 | AK: | 8.5 |
| T: | 3.438 | AF: | 0.38 |
| H: | 0.53 in | AB: | 6.76 |
| BF: | 0.53 | BD: | 9 |
| Center Distance (in): | 5.25 in | AJ: | 7.25 |
| D: | 4.88 | G: | 3.63 |
| BE1: | 0.5 in | AE2: | 0.97 |
| V: | 4.26 in | LL: | 5.25 in |
| P: | 4.62 in | LQ1: | 9.17 in |
| I: | 7.5 in | AA: | 15.19 |
Technical Specifications
| Input Keyway (C Face): | 3/8 x 3/16 | Shaft Seal Material: | Viton |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft Direction: | 1 |
| Series: | OE Series - Worm Gear Reducers | Product Type: | Right Angle |
| Model Code: | 52YF | Input Bore (C Face): | 1.625 |
| Reducer: | Worm - Right Angle | Output Shaft: | Hollow Bore |
| Input HP @ 1750 RPM: | 5.14 | Motor Frame Size: | 250TC |
| Series Code: | OE | No. of Gear Reductions: | Single |
| Ratio Range: | 50:1 | Gear Type: | Worm |
| Output Shaft Assembly Code: | 1 | Assembly: | YF-1 |
| Ratio: | 50:1 | Output Key: | 7/8 X 4.00 |
| Center Distance (in): | 5.25 | Bore Code: | 55 |
| Housing Material: | Cast Iron | Input RPM: | 1,750 |
| Output Diameter (in): | 3.438 in | Service Factor: | 1 |
| Input Style: | C-Face Quill | Output RPM: | 35 |
| Output Torque Rating (in-lb): | 6950 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

