How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 4.26 in | I: | 7.5 in |
| AK: | 8.5 | BD: | 9 |
| AG: | 10.5 | LL: | 5.25 in |
| LQ1: | 9.17 in | Center Distance (in): | 5.25 in |
| G: | 3.63 | AB: | 6.76 |
| BF: | 0.53 | AF: | 0.38 |
| H: | 0.53 in | T: | 3.438 |
| AA: | 15.19 | AE2: | 0.97 |
| AJ: | 7.25 | BE1: | 0.5 in |
| D: | 4.88 | P: | 4.62 in |
Technical Specifications
| Output RPM: | 29.2 | Product Line: | OE Series - Worm Gear Reducers |
| Input Bore (C Face): | 1.625 | Bore Code: | 55 |
| Input HP @ 1750 RPM: | 4.27 | Motor Frame Size: | 250TC |
| Series: | OE Series - Worm Gear Reducers | Ratio: | 60:1 |
| Output Shaft Assembly Code: | 1 | Input Keyway (C Face): | 3/8 x 3/16 |
| Reducer: | Worm - Right Angle | Output Diameter (in): | 3.438 in |
| Output Shaft: | Hollow Bore | Gear Type: | Worm |
| Model Code: | 52YF | Housing Material: | Cast Iron |
| Shaft Seal Material: | Viton | Series Code: | OE |
| Product Type: | Right Angle | Assembly: | YF-1 |
| Service Factor: | 1 | Center Distance (in): | 5.25 |
| No. of Gear Reductions: | Single | Ratio Range: | 60:1 |
| Input Style: | C-Face Quill | Input RPM: | 1,750 |
| Output Key: | 7/8 X 4.00 | Output Shaft Direction: | 1 |
| Output Torque Rating (in-lb): | 6598 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

