How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 15.19 | AJ: | 7.25 |
| LL: | 5.25 in | G: | 3.63 |
| I: | 7.5 in | BD: | 9 |
| AF: | 0.38 | BF: | 0.53 |
| AK: | 8.5 | D: | 4.88 |
| V: | 4.26 in | BE1: | 0.5 in |
| AB: | 6.76 | AE2: | 0.97 |
| Center Distance (in): | 5.25 in | LQ1: | 9.17 in |
| H: | 0.53 in | AG: | 10.5 |
| T: | 3.438 | P: | 4.62 in |
Technical Specifications
| Output Shaft: | Hollow Bore | Output Key: | 7/8 X 4.00 |
| Output Shaft Assembly Code: | 1 | Output Shaft Direction: | 1 |
| Motor Frame Size: | 250TC | Housing Material: | Cast Iron |
| Series Code: | OE | Product Type: | Right Angle |
| Ratio: | 60:1 | Shaft Seal Material: | Viton |
| Input Style: | C-Face Quill | Center Distance (in): | 5.25 |
| Input Bore (C Face): | 1.625 | Model Code: | 52YF |
| Assembly: | YF-1 | Series: | OE Series - Worm Gear Reducers |
| Product Line: | OE Series - Worm Gear Reducers | Ratio Range: | 60:1 |
| Input RPM: | 1,750 | Gear Type: | Worm |
| Output Diameter (in): | 3.438 in | No. of Gear Reductions: | Single |
| Reducer: | Worm - Right Angle | Input Keyway (C Face): | 3/8 x 3/16 |
| Bore Code: | 55 | Output RPM: | 29.2 |
| Service Factor: | 1 | Input HP @ 1750 RPM: | 4.27 |
| Output Torque Rating (in-lb): | 6598 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

