How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 4.26 in | LQ1: | 9.17 in |
| BE1: | 0.5 in | AF: | 0.38 |
| AA: | 15.19 | AJ: | 7.25 |
| LL: | 5.25 in | D: | 4.88 |
| AK: | 8.5 | P: | 4.62 in |
| AB: | 6.76 | AE2: | 0.97 |
| T: | 3.438 | I: | 7.5 in |
| G: | 3.63 | Center Distance (in): | 5.25 in |
| BF: | 0.53 | H: | 0.53 in |
| BD: | 9 | AG: | 10.5 |
Technical Specifications
| Input Bore (C Face): | 1.625 | Output Shaft Direction: | 1 |
| Center Distance (in): | 5.25 | Input Keyway (C Face): | 3/8 x 3/16 |
| Output Diameter (in): | 3.438 in | Input Style: | C-Face Quill |
| Product Type: | Right Angle | Model Code: | 52YF |
| Motor Frame Size: | 250TC | Input RPM: | 1,750 |
| Bore Code: | 55 | Ratio: | 60:1 |
| Output Key: | 7/8 X 4.00 | Service Factor: | 1 |
| Output RPM: | 29.2 | Series Code: | OE |
| No. of Gear Reductions: | Single | Ratio Range: | 60:1 |
| Housing Material: | Cast Iron | Output Shaft Assembly Code: | 1 |
| Product Line: | OE Series - Worm Gear Reducers | Shaft Seal Material: | Viton |
| Reducer: | Worm - Right Angle | Series: | OE Series - Worm Gear Reducers |
| Input HP @ 1750 RPM: | 4.27 | Assembly: | YF-1 |
| Gear Type: | Worm | Output Shaft: | Hollow Bore |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 6598 in/lbs |

