How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | AE2: | 0.97 |
| AG: | 10.5 | I: | 7.5 in |
| BD: | 9 | LL: | 5.25 in |
| Center Distance (in): | 5.25 in | LQ1: | 9.17 in |
| AJ: | 7.25 | BE1: | 0.5 in |
| P: | 4.62 in | AK: | 8.5 |
| AF: | 0.38 | G: | 3.63 |
| D: | 4.88 | BF: | 0.53 |
| AA: | 15.19 | V: | 4.26 in |
| T: | 3.438 | AB: | 6.76 |
Technical Specifications
| Output RPM: | 29.2 | Input Keyway (C Face): | 3/8 x 3/16 |
| Ratio Range: | 60:1 | Assembly: | YF-1 |
| Ratio: | 60:1 | Bore Code: | 55 |
| Product Line: | OE Series - Worm Gear Reducers | Product Type: | Right Angle |
| No. of Gear Reductions: | Single | Series Code: | OE |
| Series: | OE Series - Worm Gear Reducers | Gear Type: | Worm |
| Input Bore (C Face): | 1.625 | Output Shaft Direction: | 1 |
| Output Key: | 7/8 X 4.00 | Input HP @ 1750 RPM: | 4.27 |
| Output Diameter (in): | 3.438 in | Output Shaft: | Hollow Bore |
| Model Code: | 52YF | Motor Frame Size: | 250TC |
| Center Distance (in): | 5.25 | Shaft Seal Material: | Viton |
| Housing Material: | Cast Iron | Service Factor: | 1 |
| Input RPM: | 1,750 | Reducer: | Worm - Right Angle |
| Input Style: | C-Face Quill | Output Shaft Assembly Code: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 6598 in/lbs |

