How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 3.63 | AK: | 8.5 |
| AF: | 0.38 | BD: | 9 |
| V: | 4.26 in | AB: | 6.76 |
| AE2: | 0.97 | AG: | 10.5 |
| I: | 7.5 in | LL: | 5.25 in |
| Center Distance (in): | 5.25 in | T: | 3.438 |
| P: | 4.62 in | AJ: | 7.25 |
| BF: | 0.53 | BE1: | 0.5 in |
| LQ1: | 9.17 in | H: | 0.53 in |
| AA: | 15.19 | D: | 4.88 |
Technical Specifications
| Input Keyway (C Face): | 3/8 x 3/16 | Output Shaft: | Hollow Bore |
| Service Factor: | 1 | Center Distance (in): | 5.25 |
| Shaft Seal Material: | Viton | Input RPM: | 1,750 |
| Product Line: | OE Series - Worm Gear Reducers | Product Type: | Right Angle |
| Ratio Range: | 7.5:1 | Model Code: | 52YF |
| No. of Gear Reductions: | Single | Input Style: | C-Face Quill |
| Input Bore (C Face): | 1.625 | Series Code: | OE |
| Housing Material: | Cast Iron | Gear Type: | Worm |
| Output Key: | 7/8 X 4.00 | Bore Code: | 55 |
| Input HP @ 1750 RPM: | 24 | Series: | OE Series - Worm Gear Reducers |
| Output Shaft Direction: | 1 | Ratio: | 7.5:1 |
| Output Shaft Assembly Code: | 1 | Reducer: | Worm - Right Angle |
| Assembly: | YF-1 | Output RPM: | 233 |
| Output Diameter (in): | 3.438 in | Motor Frame Size: | 250TC |
| Overhung Load Rating (Output Shaft(lb)): | 2,562 lb | Output Torque Rating (in-lb): | 6125 in/lbs |

