How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | V: | 4.26 in |
| BE1: | 0.5 in | T: | 3.438 |
| BF: | 0.53 | AG: | 10.5 |
| LQ1: | 9.17 in | P: | 4.62 in |
| AF: | 0.38 | D: | 4.88 |
| AB: | 6.76 | G: | 3.63 |
| BD: | 9 | AE2: | 0.97 |
| AJ: | 7.25 | Center Distance (in): | 5.25 in |
| I: | 7.5 in | AA: | 15.19 |
| H: | 0.53 in | LL: | 5.25 in |
Technical Specifications
| Output Shaft Direction: | 1 | Output Key: | 7/8 X 4.00 |
| Input Style: | C-Face Quill | Product Type: | Right Angle |
| Model Code: | 52YF | Reducer: | Worm - Right Angle |
| Output Shaft: | Hollow Bore | Assembly: | YF-1 |
| Series: | OE Series - Worm Gear Reducers | Output Diameter (in): | 3.438 in |
| Series Code: | OE | Output RPM: | 21.9 |
| Housing Material: | Cast Iron | Input HP @ 1750 RPM: | 2.91 |
| Center Distance (in): | 5.25 | No. of Gear Reductions: | Single |
| Service Factor: | 1 | Gear Type: | Worm |
| Product Line: | OE Series - Worm Gear Reducers | Input Bore (C Face): | 1.625 |
| Ratio Range: | 80:1 | Bore Code: | 55 |
| Ratio: | 80:1 | Input RPM: | 1,750 |
| Motor Frame Size: | 250TC | Input Keyway (C Face): | 3/8 x 3/16 |
| Shaft Seal Material: | Viton | Output Shaft Assembly Code: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 5478 in/lbs |

