How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE1: | 0.5 in | BD: | 9 |
| AF: | 0.38 | D: | 4.88 |
| AJ: | 7.25 | T: | 3.438 |
| LL: | 5.25 in | AK: | 8.5 |
| BF: | 0.53 | Center Distance (in): | 5.25 in |
| V: | 4.26 in | H: | 0.53 in |
| I: | 7.5 in | LQ1: | 9.17 in |
| G: | 3.63 | AE2: | 0.97 |
| AA: | 15.19 | AG: | 10.5 |
| AB: | 6.76 | P: | 4.62 in |
Technical Specifications
| Model Code: | 52YF | Series: | OE Series - Worm Gear Reducers |
| Output Diameter (in): | 3.438 in | No. of Gear Reductions: | Single |
| Shaft Seal Material: | Viton | Output Key: | 7/8 X 4.00 |
| Input HP @ 1750 RPM: | 2.91 | Output Shaft Assembly Code: | 1 |
| Output Shaft Direction: | 1 | Ratio Range: | 80:1 |
| Center Distance (in): | 5.25 | Product Line: | OE Series - Worm Gear Reducers |
| Output RPM: | 21.9 | Service Factor: | 1 |
| Input Bore (C Face): | 1.625 | Gear Type: | Worm |
| Output Shaft: | Hollow Bore | Input Style: | C-Face Quill |
| Series Code: | OE | Assembly: | YF-1 |
| Input Keyway (C Face): | 3/8 x 3/16 | Ratio: | 80:1 |
| Housing Material: | Cast Iron | Motor Frame Size: | 250TC |
| Product Type: | Right Angle | Reducer: | Worm - Right Angle |
| Input RPM: | 1,750 | Bore Code: | 55 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 5478 in/lbs |

