How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 5.25 in | AF: | 0.38 |
| LQ1: | 9.17 in | AJ: | 7.25 |
| AK: | 8.5 | V: | 4.26 in |
| T: | 3.438 | I: | 7.5 in |
| AB: | 6.76 | G: | 3.63 |
| AE2: | 0.97 | BE1: | 0.5 in |
| D: | 4.88 | P: | 4.62 in |
| BF: | 0.53 | AA: | 15.19 |
| Center Distance (in): | 5.25 in | AG: | 10.5 |
| BD: | 9 | H: | 0.53 in |
Technical Specifications
| Input Bore (C Face): | 1.625 | Reducer: | Worm - Right Angle |
| Product Line: | OE Series - Worm Gear Reducers | Input Keyway (C Face): | 3/8 x 3/16 |
| Motor Frame Size: | 250TC | Input RPM: | 1,750 |
| Output Shaft: | Hollow Bore | Output Diameter (in): | 3.438 in |
| Bore Code: | 55 | Assembly: | YF-1 |
| Model Code: | 52YF | Product Type: | Right Angle |
| No. of Gear Reductions: | Single | Ratio Range: | 80:1 |
| Series: | OE Series - Worm Gear Reducers | Service Factor: | 1 |
| Gear Type: | Worm | Output Shaft Assembly Code: | 1 |
| Output Shaft Direction: | 1 | Housing Material: | Cast Iron |
| Input Style: | C-Face Quill | Output Key: | 7/8 X 4.00 |
| Shaft Seal Material: | Viton | Input HP @ 1750 RPM: | 2.91 |
| Output RPM: | 21.9 | Series Code: | OE |
| Center Distance (in): | 5.25 | Ratio: | 80:1 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 5478 in/lbs |

