How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 3.63 | Center Distance (in): | 5.25 in |
| P: | 4.62 in | AE2: | 0.97 |
| AF: | 0.38 | AJ: | 5.88 |
| LL: | 5.25 in | BD: | 5.88 |
| T: | 3.438 | H: | 0.53 in |
| AB: | 6.76 | AK: | 4.5 |
| AA: | 15.19 | D: | 4.88 |
| I: | 7.5 in | BF: | 0.41 |
| V: | 4.26 in | LQ: | 7.85 in |
| BE: | 0.38 in | AG: | 10.5 |
Technical Specifications
| Ratio: | 10:1 | Input Keyway (C Face): | 3/16 x 3/32 |
| Input HP @ 1750 RPM: | 19.4 | Series Code: | OE |
| Input Bore (C Face): | 0.625 | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft: | Hollow Bore | Input RPM: | 1,750 |
| Housing Material: | Cast Iron | Input Style: | C-Face Quill |
| Product Type: | Right Angle | Output RPM: | 175 |
| Motor Frame Size: | 56C | Series: | OE Series - Worm Gear Reducers |
| Service Factor: | 1 | Output Key: | 7/8 X 4.00 |
| Shaft Seal Material: | Viton | Output Diameter (in): | 3.438 in |
| Output Shaft Direction: | 1 | Assembly: | YF-1 |
| Ratio Range: | 10:1 | Model Code: | 52YF |
| Bore Code: | 55 | Reducer: | Worm - Right Angle |
| Gear Type: | Worm | Center Distance (in): | 5.25 |
| No. of Gear Reductions: | Single | Output Shaft Assembly Code: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 2,875 lb | Output Torque Rating (in-lb): | 6508 in/lbs |

