How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 15.19 | T: | 3.438 |
| BF: | 0.41 | D: | 4.88 |
| H: | 0.53 in | AE2: | 0.97 |
| P: | 4.62 in | I: | 7.5 in |
| Center Distance (in): | 5.25 in | LQ: | 7.85 in |
| LL: | 5.25 in | AJ: | 5.88 |
| G: | 3.63 | AB: | 6.76 |
| BD: | 5.88 | AF: | 0.38 |
| AK: | 4.5 | AG: | 10.5 |
| V: | 4.26 in | BE: | 0.38 in |
Technical Specifications
| Output Diameter (in): | 3.438 in | No. of Gear Reductions: | Single |
| Shaft Seal Material: | Viton | Center Distance (in): | 5.25 |
| Gear Type: | Worm | Output Shaft Direction: | 1 |
| Ratio: | 100:1 | Assembly: | YF-1 |
| Product Line: | OE Series - Worm Gear Reducers | Motor Frame Size: | 56C |
| Bore Code: | 55 | Output RPM: | 17.5 |
| Input Keyway (C Face): | 3/16 x 3/32 | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 2.07 | Product Type: | Right Angle |
| Series: | OE Series - Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Output Shaft Assembly Code: | 1 | Series Code: | OE |
| Model Code: | 52YF | Input Style: | C-Face Quill |
| Input Bore (C Face): | 0.625 | Ratio Range: | 100:1 to 250:1 |
| Housing Material: | Cast Iron | Output Key: | 7/8 X 4.00 |
| Output Shaft: | Hollow Bore | Service Factor: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 4646 in/lbs |

