Grove Gear 52YF-1-3.438-56C-100-L3
Part #:52YF-1-3.438-56C-100-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 7.5 in | AJ: | 5.88 |
| LQ: | 7.85 in | P: | 4.62 in |
| AB: | 6.76 | LL: | 5.25 in |
| D: | 4.88 | AA: | 15.19 |
| AE2: | 0.97 | BF: | 0.41 |
| AF: | 0.38 | T: | 3.438 |
| AK: | 4.5 | V: | 4.26 in |
| Center Distance (in): | 5.25 in | H: | 0.53 in |
| BE: | 0.38 in | AG: | 10.5 |
| G: | 3.63 | BD: | 5.88 |
Technical Specifications
| Output Shaft Direction: | 1 | Housing Material: | Cast Iron |
| Model Code: | 52YF | Output RPM: | 17.5 |
| Series Code: | OE | Motor Frame Size: | 56C |
| Reducer: | Worm - Right Angle | Bore Code: | 55 |
| Service Factor: | 1 | Input Keyway (C Face): | 3/16 x 3/32 |
| Input RPM: | 1,750 | Assembly: | YF-1 |
| Input Bore (C Face): | 0.625 | Output Key: | 7/8 X 4.00 |
| Output Diameter (in): | 3.438 in | No. of Gear Reductions: | Single |
| Ratio Range: | 100:1 to 250:1 | Center Distance (in): | 5.25 |
| Series: | OE Series - Worm Gear Reducers | Shaft Seal Material: | Viton |
| Input HP @ 1750 RPM: | 2.07 | Output Shaft: | Hollow Bore |
| Input Style: | C-Face Quill | Ratio: | 100:1 |
| Product Type: | Right Angle | Gear Type: | Worm |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft Assembly Code: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 4646 in/lbs |

