Grove Gear 52YF-1-3.438-56C-100-L9
Part #:52YF-1-3.438-56C-100-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | P: | 4.62 in |
| AE2: | 0.97 | AA: | 15.19 |
| H: | 0.53 in | AJ: | 5.88 |
| BD: | 5.88 | LL: | 5.25 in |
| Center Distance (in): | 5.25 in | T: | 3.438 |
| I: | 7.5 in | D: | 4.88 |
| V: | 4.26 in | AB: | 6.76 |
| AK: | 4.5 | G: | 3.63 |
| LQ: | 7.85 in | BE: | 0.38 in |
| AF: | 0.38 | AG: | 10.5 |
Technical Specifications
| Bore Code: | 55 | Input Bore (C Face): | 0.625 |
| Input RPM: | 1,750 | Input Keyway (C Face): | 3/16 x 3/32 |
| Shaft Seal Material: | Viton | Input HP @ 1750 RPM: | 2.07 |
| Output Diameter (in): | 3.438 in | No. of Gear Reductions: | Single |
| Output Key: | 7/8 X 4.00 | Ratio: | 100:1 |
| Output Shaft: | Hollow Bore | Model Code: | 52YF |
| Output Shaft Assembly Code: | 1 | Ratio Range: | 100:1 to 250:1 |
| Series Code: | OE | Service Factor: | 1 |
| Assembly: | YF-1 | Output RPM: | 17.5 |
| Series: | OE Series - Worm Gear Reducers | Input Style: | C-Face Quill |
| Reducer: | Worm - Right Angle | Product Type: | Right Angle |
| Product Line: | OE Series - Worm Gear Reducers | Housing Material: | Cast Iron |
| Center Distance (in): | 5.25 | Gear Type: | Worm |
| Motor Frame Size: | 56C | Output Shaft Direction: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 4646 in/lbs |

