How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 5.25 in | T: | 3.438 |
| AB: | 6.76 | V: | 4.26 in |
| AK: | 4.5 | AJ: | 5.88 |
| BE: | 0.38 in | H: | 0.53 in |
| AA: | 15.19 | BF: | 0.41 |
| AE2: | 0.97 | I: | 7.5 in |
| LQ: | 7.85 in | AG: | 10.5 |
| D: | 4.88 | LL: | 5.25 in |
| P: | 4.62 in | BD: | 5.88 |
| G: | 3.63 | AF: | 0.38 |
Technical Specifications
| Input HP @ 1750 RPM: | 14.3 | Output RPM: | 117 |
| Ratio: | 15:1 | Gear Type: | Worm |
| Service Factor: | 1 | Output Shaft Assembly Code: | 1 |
| Model Code: | 52YF | Reducer: | Worm - Right Angle |
| Product Type: | Right Angle | Center Distance (in): | 5.25 |
| No. of Gear Reductions: | Single | Input Bore (C Face): | 0.625 |
| Output Diameter (in): | 3.438 in | Output Key: | 7/8 X 4.00 |
| Assembly: | YF-1 | Input RPM: | 1,750 |
| Shaft Seal Material: | Viton | Product Line: | OE Series - Worm Gear Reducers |
| Motor Frame Size: | 56C | Bore Code: | 55 |
| Input Keyway (C Face): | 3/16 x 3/32 | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Output Shaft Direction: | 1 |
| Series: | OE Series - Worm Gear Reducers | Series Code: | OE |
| Input Style: | C-Face Quill | Ratio Range: | 15:1 |
| Output Torque Rating (in-lb): | 7012 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

