How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 5.25 in | LQ: | 7.85 in |
| BD: | 5.88 | D: | 4.88 |
| LL: | 5.25 in | H: | 0.53 in |
| AG: | 10.5 | AA: | 15.19 |
| I: | 7.5 in | T: | 3.438 |
| AF: | 0.38 | BF: | 0.41 |
| AJ: | 5.88 | BE: | 0.38 in |
| P: | 4.62 in | AK: | 4.5 |
| V: | 4.26 in | G: | 3.63 |
| AE2: | 0.97 | AB: | 6.76 |
Technical Specifications
| Housing Material: | Cast Iron | Input HP @ 1750 RPM: | 14.3 |
| Ratio Range: | 15:1 | Product Line: | OE Series - Worm Gear Reducers |
| Output Key: | 7/8 X 4.00 | Assembly: | YF-1 |
| Output Shaft Direction: | 1 | Center Distance (in): | 5.25 |
| Ratio: | 15:1 | Service Factor: | 1 |
| Shaft Seal Material: | Viton | Input Bore (C Face): | 0.625 |
| Input Keyway (C Face): | 3/16 x 3/32 | Output RPM: | 117 |
| Input Style: | C-Face Quill | Series: | OE Series - Worm Gear Reducers |
| Input RPM: | 1,750 | Reducer: | Worm - Right Angle |
| Bore Code: | 55 | Output Diameter (in): | 3.438 in |
| Model Code: | 52YF | No. of Gear Reductions: | Single |
| Output Shaft Assembly Code: | 1 | Product Type: | Right Angle |
| Series Code: | OE | Gear Type: | Worm |
| Output Shaft: | Hollow Bore | Motor Frame Size: | 56C |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7012 in/lbs |

