How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 5.25 in | BF: | 0.41 |
| H: | 0.53 in | BD: | 5.88 |
| LL: | 5.25 in | AA: | 15.19 |
| AF: | 0.38 | BE: | 0.38 in |
| AK: | 4.5 | T: | 3.438 |
| LQ: | 7.85 in | G: | 3.63 |
| D: | 4.88 | AB: | 6.76 |
| AJ: | 5.88 | V: | 4.26 in |
| AG: | 10.5 | P: | 4.62 in |
| I: | 7.5 in | AE2: | 0.97 |
Technical Specifications
| Input Keyway (C Face): | 3/16 x 3/32 | Housing Material: | Cast Iron |
| Output RPM: | 87.5 | Series: | OE Series - Worm Gear Reducers |
| Ratio Range: | 20:1 | Output Shaft Assembly Code: | 1 |
| Service Factor: | 1 | No. of Gear Reductions: | Single |
| Model Code: | 52YF | Series Code: | OE |
| Input Style: | C-Face Quill | Assembly: | YF-1 |
| Input HP @ 1750 RPM: | 11.3 | Output Shaft: | Hollow Bore |
| Motor Frame Size: | 56C | Bore Code: | 55 |
| Reducer: | Worm - Right Angle | Product Line: | OE Series - Worm Gear Reducers |
| Input RPM: | 1,750 | Product Type: | Right Angle |
| Ratio: | 20:1 | Output Key: | 7/8 X 4.00 |
| Output Diameter (in): | 3.438 in | Shaft Seal Material: | Viton |
| Output Shaft Direction: | 1 | Gear Type: | Worm |
| Input Bore (C Face): | 0.625 | Center Distance (in): | 5.25 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7174 in/lbs |

