How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | AA: | 15.19 |
| V: | 4.26 in | H: | 0.53 in |
| D: | 4.88 | BD: | 5.88 |
| LQ: | 7.85 in | LL: | 5.25 in |
| I: | 7.5 in | AF: | 0.38 |
| P: | 4.62 in | Center Distance (in): | 5.25 in |
| BE: | 0.38 in | T: | 3.438 |
| AB: | 6.76 | AG: | 10.5 |
| AK: | 4.5 | BF: | 0.41 |
| AE2: | 0.97 | G: | 3.63 |
Technical Specifications
| Output Shaft Assembly Code: | 1 | Assembly: | YF-1 |
| Input Bore (C Face): | 0.625 | Service Factor: | 1 |
| Product Type: | Right Angle | Series Code: | OE |
| Output Shaft Direction: | 1 | Center Distance (in): | 5.25 |
| Input HP @ 1750 RPM: | 11.3 | Input Style: | C-Face Quill |
| Housing Material: | Cast Iron | Product Line: | OE Series - Worm Gear Reducers |
| Bore Code: | 55 | Model Code: | 52YF |
| Motor Frame Size: | 56C | Output RPM: | 87.5 |
| Ratio Range: | 20:1 | No. of Gear Reductions: | Single |
| Output Shaft: | Hollow Bore | Output Key: | 7/8 X 4.00 |
| Shaft Seal Material: | Viton | Input Keyway (C Face): | 3/16 x 3/32 |
| Gear Type: | Worm | Series: | OE Series - Worm Gear Reducers |
| Output Diameter (in): | 3.438 in | Reducer: | Worm - Right Angle |
| Ratio: | 20:1 | Input RPM: | 1,750 |
| Output Torque Rating (in-lb): | 7174 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

