How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 5.25 in | T: | 3.438 |
| V: | 4.26 in | BF: | 0.41 |
| AJ: | 5.88 | I: | 7.5 in |
| AA: | 15.19 | LQ: | 7.85 in |
| H: | 0.53 in | AF: | 0.38 |
| G: | 3.63 | P: | 4.62 in |
| AG: | 10.5 | AE2: | 0.97 |
| AB: | 6.76 | Center Distance (in): | 5.25 in |
| BD: | 5.88 | BE: | 0.38 in |
| D: | 4.88 | AK: | 4.5 |
Technical Specifications
| Bore Code: | 55 | Model Code: | 52YF |
| Product Line: | OE Series - Worm Gear Reducers | Output Key: | 7/8 X 4.00 |
| Input Keyway (C Face): | 3/16 x 3/32 | No. of Gear Reductions: | Single |
| Input Style: | C-Face Quill | Input RPM: | 1,750 |
| Shaft Seal Material: | Viton | Output Diameter (in): | 3.438 in |
| Output RPM: | 87.5 | Service Factor: | 1 |
| Center Distance (in): | 5.25 | Output Shaft Direction: | 1 |
| Motor Frame Size: | 56C | Output Shaft: | Hollow Bore |
| Output Shaft Assembly Code: | 1 | Series Code: | OE |
| Ratio: | 20:1 | Reducer: | Worm - Right Angle |
| Input HP @ 1750 RPM: | 11.3 | Input Bore (C Face): | 0.625 |
| Product Type: | Right Angle | Ratio Range: | 20:1 |
| Housing Material: | Cast Iron | Assembly: | YF-1 |
| Series: | OE Series - Worm Gear Reducers | Gear Type: | Worm |
| Output Torque Rating (in-lb): | 7174 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

