How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | P: | 4.62 in |
| BD: | 5.88 | I: | 7.5 in |
| AG: | 10.5 | BF: | 0.41 |
| D: | 4.88 | Center Distance (in): | 5.25 in |
| AK: | 4.5 | AJ: | 5.88 |
| G: | 3.63 | AB: | 6.76 |
| AE2: | 0.97 | LL: | 5.25 in |
| H: | 0.53 in | V: | 4.26 in |
| AA: | 15.19 | T: | 3.438 |
| AF: | 0.38 | LQ: | 7.85 in |
Technical Specifications
| Input HP @ 1750 RPM: | 8.04 | Ratio Range: | 30:1 |
| Output Shaft Direction: | 1 | Housing Material: | Cast Iron |
| Output Shaft Assembly Code: | 1 | Input RPM: | 1,750 |
| Assembly: | YF-1 | Center Distance (in): | 5.25 |
| Gear Type: | Worm | Reducer: | Worm - Right Angle |
| Series: | OE Series - Worm Gear Reducers | Ratio: | 30:1 |
| Input Bore (C Face): | 0.625 | Input Style: | C-Face Quill |
| Output RPM: | 58.3 | Output Key: | 7/8 X 4.00 |
| No. of Gear Reductions: | Single | Model Code: | 52YF |
| Bore Code: | 55 | Product Line: | OE Series - Worm Gear Reducers |
| Product Type: | Right Angle | Motor Frame Size: | 56C |
| Input Keyway (C Face): | 3/16 x 3/32 | Output Diameter (in): | 3.438 in |
| Series Code: | OE | Service Factor: | 1 |
| Output Shaft: | Hollow Bore | Shaft Seal Material: | Viton |
| Output Torque Rating (in-lb): | 7235 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

