How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 4.26 in | BE: | 0.38 in |
| LQ: | 7.85 in | AA: | 15.19 |
| G: | 3.63 | AJ: | 5.88 |
| LL: | 5.25 in | T: | 3.438 |
| I: | 7.5 in | AB: | 6.76 |
| P: | 4.62 in | AG: | 10.5 |
| BF: | 0.41 | AF: | 0.38 |
| H: | 0.53 in | BD: | 5.88 |
| D: | 4.88 | AK: | 4.5 |
| Center Distance (in): | 5.25 in | AE2: | 0.97 |
Technical Specifications
| Ratio: | 5:1 | No. of Gear Reductions: | Single |
| Input Style: | C-Face Quill | Output Shaft: | Hollow Bore |
| Series: | OE Series - Worm Gear Reducers | Product Type: | Right Angle |
| Input RPM: | 1,750 | Bore Code: | 55 |
| Assembly: | YF-1 | Housing Material: | Cast Iron |
| Output Shaft Assembly Code: | 1 | Service Factor: | 1 |
| Output RPM: | 341 | Reducer: | Worm - Right Angle |
| Output Shaft Direction: | 1 | Output Diameter (in): | 3.438 in |
| Shaft Seal Material: | Viton | Ratio Range: | 5:1 |
| Model Code: | 52YF | Product Line: | OE Series - Worm Gear Reducers |
| Output Key: | 7/8 X 4.00 | Center Distance (in): | 5.25 |
| Motor Frame Size: | 56C | Gear Type: | Worm |
| Input HP @ 1750 RPM: | 28.2 | Series Code: | OE |
| Input Bore (C Face): | 0.625 | Input Keyway (C Face): | 3/16 x 3/32 |
| Output Torque Rating (in-lb): | 4953 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,430 lb |

