How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | AG: | 10.5 |
| H: | 0.53 in | AE2: | 0.97 |
| AB: | 6.76 | P: | 4.62 in |
| AK: | 4.5 | I: | 7.5 in |
| D: | 4.88 | G: | 3.63 |
| T: | 3.438 | Center Distance (in): | 5.25 in |
| BD: | 5.88 | AJ: | 5.88 |
| AA: | 15.19 | V: | 4.26 in |
| AF: | 0.38 | LL: | 5.25 in |
| LQ: | 7.85 in | BE: | 0.38 in |
Technical Specifications
| Output Diameter (in): | 3.438 in | Gear Type: | Worm |
| Output Shaft Direction: | 1 | Bore Code: | 55 |
| Input HP @ 1750 RPM: | 5.14 | Series: | OE Series - Worm Gear Reducers |
| No. of Gear Reductions: | Single | Shaft Seal Material: | Viton |
| Motor Frame Size: | 56C | Reducer: | Worm - Right Angle |
| Output Shaft: | Hollow Bore | Output Key: | 7/8 X 4.00 |
| Input RPM: | 1,750 | Product Line: | OE Series - Worm Gear Reducers |
| Series Code: | OE | Assembly: | YF-1 |
| Model Code: | 52YF | Housing Material: | Cast Iron |
| Input Keyway (C Face): | 3/16 x 3/32 | Input Style: | C-Face Quill |
| Ratio: | 50:1 | Product Type: | Right Angle |
| Output RPM: | 35 | Output Shaft Assembly Code: | 1 |
| Center Distance (in): | 5.25 | Ratio Range: | 50:1 |
| Service Factor: | 1 | Input Bore (C Face): | 0.625 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 6950 in/lbs |

