How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | I: | 7.5 in |
| Center Distance (in): | 5.25 in | LL: | 5.25 in |
| AG: | 10.5 | LQ: | 7.85 in |
| BF: | 0.41 | D: | 4.88 |
| AE2: | 0.97 | BE: | 0.38 in |
| AJ: | 5.88 | AA: | 15.19 |
| AF: | 0.38 | P: | 4.62 in |
| H: | 0.53 in | AB: | 6.76 |
| G: | 3.63 | T: | 3.438 |
| BD: | 5.88 | V: | 4.26 in |
Technical Specifications
| Model Code: | 52YF | Output Shaft Direction: | 1 |
| Housing Material: | Cast Iron | Shaft Seal Material: | Viton |
| Input Keyway (C Face): | 3/16 x 3/32 | Input RPM: | 1,750 |
| Series: | OE Series - Worm Gear Reducers | Input HP @ 1750 RPM: | 4.27 |
| Motor Frame Size: | 56C | Service Factor: | 1 |
| Output Key: | 7/8 X 4.00 | Bore Code: | 55 |
| Input Style: | C-Face Quill | Output RPM: | 29.2 |
| Output Shaft Assembly Code: | 1 | Gear Type: | Worm |
| Product Type: | Right Angle | Product Line: | OE Series - Worm Gear Reducers |
| Assembly: | YF-1 | Input Bore (C Face): | 0.625 |
| Center Distance (in): | 5.25 | Reducer: | Worm - Right Angle |
| Output Shaft: | Hollow Bore | No. of Gear Reductions: | Single |
| Series Code: | OE | Ratio: | 60:1 |
| Ratio Range: | 60:1 | Output Diameter (in): | 3.438 in |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 6598 in/lbs |

