How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 4.26 in | AF: | 0.38 |
| AA: | 15.19 | G: | 3.63 |
| D: | 4.88 | BF: | 0.41 |
| LQ: | 7.85 in | AG: | 10.5 |
| I: | 7.5 in | AJ: | 5.88 |
| H: | 0.53 in | AK: | 4.5 |
| BE: | 0.38 in | AB: | 6.76 |
| AE2: | 0.97 | LL: | 5.25 in |
| P: | 4.62 in | Center Distance (in): | 5.25 in |
| BD: | 5.88 | T: | 3.438 |
Technical Specifications
| Series: | OE Series - Worm Gear Reducers | No. of Gear Reductions: | Single |
| Product Line: | OE Series - Worm Gear Reducers | Service Factor: | 1 |
| Bore Code: | 55 | Output Shaft Direction: | 1 |
| Center Distance (in): | 5.25 | Reducer: | Worm - Right Angle |
| Output Diameter (in): | 3.438 in | Output Key: | 7/8 X 4.00 |
| Housing Material: | Cast Iron | Input Bore (C Face): | 0.625 |
| Input Style: | C-Face Quill | Input Keyway (C Face): | 3/16 x 3/32 |
| Output Shaft Assembly Code: | 1 | Ratio: | 60:1 |
| Shaft Seal Material: | Viton | Product Type: | Right Angle |
| Series Code: | OE | Output RPM: | 29.2 |
| Model Code: | 52YF | Output Shaft: | Hollow Bore |
| Gear Type: | Worm | Input HP @ 1750 RPM: | 4.27 |
| Input RPM: | 1,750 | Ratio Range: | 60:1 |
| Motor Frame Size: | 56C | Assembly: | YF-1 |
| Output Torque Rating (in-lb): | 6598 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

