How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.97 | BD: | 5.88 |
| LQ: | 7.85 in | D: | 4.88 |
| I: | 7.5 in | BE: | 0.38 in |
| AK: | 4.5 | AG: | 10.5 |
| T: | 3.438 | AJ: | 5.88 |
| V: | 4.26 in | P: | 4.62 in |
| H: | 0.53 in | AA: | 15.19 |
| BF: | 0.41 | Center Distance (in): | 5.25 in |
| LL: | 5.25 in | AF: | 0.38 |
| G: | 3.63 | AB: | 6.76 |
Technical Specifications
| Input RPM: | 1,750 | Series: | OE Series - Worm Gear Reducers |
| Input Keyway (C Face): | 3/16 x 3/32 | Ratio: | 7.5:1 |
| Bore Code: | 55 | Service Factor: | 1 |
| Model Code: | 52YF | Output Shaft Assembly Code: | 1 |
| Output Diameter (in): | 3.438 in | Gear Type: | Worm |
| Input Bore (C Face): | 0.625 | Motor Frame Size: | 56C |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft Direction: | 1 |
| Product Type: | Right Angle | Shaft Seal Material: | Viton |
| Output Key: | 7/8 X 4.00 | Output Shaft: | Hollow Bore |
| Center Distance (in): | 5.25 | Reducer: | Worm - Right Angle |
| Assembly: | YF-1 | Series Code: | OE |
| Input HP @ 1750 RPM: | 24 | No. of Gear Reductions: | Single |
| Output RPM: | 233 | Ratio Range: | 7.5:1 |
| Housing Material: | Cast Iron | Input Style: | C-Face Quill |
| Overhung Load Rating (Output Shaft(lb)): | 2,562 lb | Output Torque Rating (in-lb): | 6125 in/lbs |

