How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 15.19 | V: | 4.26 in |
| BE: | 0.38 in | T: | 3.438 |
| BD: | 5.88 | AJ: | 5.88 |
| D: | 4.88 | G: | 3.63 |
| AB: | 6.76 | AG: | 10.5 |
| Center Distance (in): | 5.25 in | I: | 7.5 in |
| H: | 0.53 in | AF: | 0.38 |
| AE2: | 0.97 | LL: | 5.25 in |
| P: | 4.62 in | BF: | 0.41 |
| LQ: | 7.85 in | AK: | 4.5 |
Technical Specifications
| Input Style: | C-Face Quill | Output Shaft: | Hollow Bore |
| Shaft Seal Material: | Viton | Bore Code: | 55 |
| Gear Type: | Worm | Output Diameter (in): | 3.438 in |
| Product Line: | OE Series - Worm Gear Reducers | Model Code: | 52YF |
| Output Shaft Direction: | 1 | Assembly: | YF-1 |
| No. of Gear Reductions: | Single | Ratio: | 80:1 |
| Reducer: | Worm - Right Angle | Service Factor: | 1 |
| Input Keyway (C Face): | 3/16 x 3/32 | Motor Frame Size: | 56C |
| Input HP @ 1750 RPM: | 2.91 | Series: | OE Series - Worm Gear Reducers |
| Product Type: | Right Angle | Output RPM: | 21.9 |
| Series Code: | OE | Ratio Range: | 80:1 |
| Output Key: | 7/8 X 4.00 | Output Shaft Assembly Code: | 1 |
| Center Distance (in): | 5.25 | Housing Material: | Cast Iron |
| Input RPM: | 1,750 | Input Bore (C Face): | 0.625 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 5478 in/lbs |

