How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.38 | AE2: | 0.97 |
| BE: | 0.38 in | AB: | 6.76 |
| LL: | 5.25 in | BD: | 5.88 |
| Center Distance (in): | 5.25 in | G: | 3.63 |
| AJ: | 5.88 | T: | 3.438 |
| D: | 4.88 | BF: | 0.41 |
| AG: | 10.5 | H: | 0.53 in |
| I: | 7.5 in | V: | 4.26 in |
| AK: | 4.5 | LQ: | 7.85 in |
| AA: | 15.19 | P: | 4.62 in |
Technical Specifications
| Product Line: | OE Series - Worm Gear Reducers | Bore Code: | 55 |
| Housing Material: | Cast Iron | Output Shaft Assembly Code: | 1 |
| Input HP @ 1750 RPM: | 2.91 | Series Code: | OE |
| Gear Type: | Worm | Input RPM: | 1,750 |
| Service Factor: | 1 | Motor Frame Size: | 56C |
| Ratio: | 80:1 | Output Diameter (in): | 3.438 in |
| Input Style: | C-Face Quill | Model Code: | 52YF |
| Center Distance (in): | 5.25 | No. of Gear Reductions: | Single |
| Shaft Seal Material: | Viton | Product Type: | Right Angle |
| Input Keyway (C Face): | 3/16 x 3/32 | Output Shaft: | Hollow Bore |
| Output Key: | 7/8 X 4.00 | Input Bore (C Face): | 0.625 |
| Series: | OE Series - Worm Gear Reducers | Output Shaft Direction: | 1 |
| Assembly: | YF-1 | Ratio Range: | 80:1 |
| Reducer: | Worm - Right Angle | Output RPM: | 21.9 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 5478 in/lbs |

