How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 6.76 | LQ: | 7.85 in |
| BE: | 0.38 in | AG: | 10.5 |
| BF: | 0.41 | BD: | 5.88 |
| V: | 4.26 in | AK: | 4.5 |
| AJ: | 5.88 | T: | 2 |
| AE2: | 0.97 | AA: | 15.19 |
| P: | 4.62 in | D: | 4.88 |
| G: | 3.63 | H: | 0.53 in |
| LL: | 5.25 in | Center Distance (in): | 5.25 in |
| I: | 7.5 in | AF: | 0.38 |
Technical Specifications
| Product Line: | OE Series - Worm Gear Reducers | Input RPM: | 1,750 |
| Ratio: | 10:1 | Reducer: | Worm - Right Angle |
| Shaft Seal Material: | Viton | Output Diameter (in): | 2 in |
| Output Shaft: | Hollow Bore | Output Shaft Assembly Code: | 2 |
| Series: | OE Series - Worm Gear Reducers | Input Style: | C-Face Quill |
| Input Bore (C Face): | 0.875 | No. of Gear Reductions: | Single |
| Motor Frame Size: | 140TC | Output RPM: | 175 |
| Center Distance (in): | 5.25 | Input HP @ 1750 RPM: | 19.4 |
| Bore Code: | 32 | Ratio Range: | 10:1 |
| Product Type: | Right Angle | Series Code: | OE |
| Input Keyway (C Face): | 3/16 x 3/32 | Model Code: | 52YF |
| Gear Type: | Worm | Output Key: | 1/2 X 3.38 |
| Assembly: | YF-2 | Service Factor: | 1 |
| Output Shaft Direction: | 2 | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 6508 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,875 lb |

