Grove Gear 52YF-2-2.000-140TC-100-L9
Part #:52YF-2-2.000-140TC-100-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.38 | AK: | 4.5 |
| BF: | 0.41 | BD: | 5.88 |
| BE: | 0.38 in | AG: | 10.5 |
| P: | 4.62 in | H: | 0.53 in |
| T: | 2 | D: | 4.88 |
| AB: | 6.76 | LL: | 5.25 in |
| AA: | 15.19 | G: | 3.63 |
| AE2: | 0.97 | V: | 4.26 in |
| LQ: | 7.85 in | I: | 7.5 in |
| Center Distance (in): | 5.25 in | AJ: | 5.88 |
Technical Specifications
| Output Shaft Assembly Code: | 2 | Input RPM: | 1,750 |
| Gear Type: | Worm | Ratio Range: | 100:1 to 250:1 |
| Series: | OE Series - Worm Gear Reducers | No. of Gear Reductions: | Single |
| Input HP @ 1750 RPM: | 2.07 | Output Shaft Direction: | 2 |
| Reducer: | Worm - Right Angle | Product Type: | Right Angle |
| Assembly: | YF-2 | Product Line: | OE Series - Worm Gear Reducers |
| Input Keyway (C Face): | 3/16 x 3/32 | Model Code: | 52YF |
| Output RPM: | 17.5 | Series Code: | OE |
| Ratio: | 100:1 | Input Bore (C Face): | 0.875 |
| Output Key: | 1/2 X 3.38 | Shaft Seal Material: | Viton |
| Housing Material: | Cast Iron | Bore Code: | 32 |
| Motor Frame Size: | 140TC | Input Style: | C-Face Quill |
| Output Diameter (in): | 2 in | Output Shaft: | Hollow Bore |
| Service Factor: | 1 | Center Distance (in): | 5.25 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 4646 in/lbs |

