How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 7.5 in | BD: | 5.88 |
| AB: | 6.76 | AF: | 0.38 |
| AA: | 15.19 | G: | 3.63 |
| D: | 4.88 | Center Distance (in): | 5.25 in |
| V: | 4.26 in | T: | 2 |
| AK: | 4.5 | LL: | 5.25 in |
| AG: | 10.5 | BE: | 0.38 in |
| H: | 0.53 in | AE2: | 0.97 |
| LQ: | 7.85 in | AJ: | 5.88 |
| P: | 4.62 in | BF: | 0.41 |
Technical Specifications
| Series: | OE Series - Worm Gear Reducers | Output RPM: | 117 |
| Service Factor: | 1 | Output Shaft Direction: | 2 |
| Input Bore (C Face): | 0.875 | Model Code: | 52YF |
| Bore Code: | 32 | Input RPM: | 1,750 |
| Ratio: | 15:1 | Output Diameter (in): | 2 in |
| Input Style: | C-Face Quill | Shaft Seal Material: | Viton |
| Ratio Range: | 15:1 | Input Keyway (C Face): | 3/16 x 3/32 |
| Center Distance (in): | 5.25 | Housing Material: | Cast Iron |
| No. of Gear Reductions: | Single | Assembly: | YF-2 |
| Output Shaft: | Hollow Bore | Output Shaft Assembly Code: | 2 |
| Input HP @ 1750 RPM: | 14.3 | Motor Frame Size: | 140TC |
| Series Code: | OE | Output Key: | 1/2 X 3.38 |
| Reducer: | Worm - Right Angle | Gear Type: | Worm |
| Product Line: | OE Series - Worm Gear Reducers | Product Type: | Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7012 in/lbs |

