How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ: | 7.85 in | AE2: | 0.97 |
| V: | 4.26 in | AK: | 4.5 |
| Center Distance (in): | 5.25 in | D: | 4.88 |
| AJ: | 5.88 | P: | 4.62 in |
| AB: | 6.76 | LL: | 5.25 in |
| G: | 3.63 | H: | 0.53 in |
| AA: | 15.19 | I: | 7.5 in |
| BF: | 0.41 | BE: | 0.38 in |
| AG: | 10.5 | T: | 2 |
| BD: | 5.88 | AF: | 0.38 |
Technical Specifications
| Bore Code: | 32 | Housing Material: | Cast Iron |
| Series: | OE Series - Worm Gear Reducers | Output Shaft Direction: | 2 |
| Assembly: | YF-2 | Input Style: | C-Face Quill |
| Input RPM: | 1,750 | Product Line: | OE Series - Worm Gear Reducers |
| No. of Gear Reductions: | Single | Shaft Seal Material: | Viton |
| Output RPM: | 117 | Output Shaft: | Hollow Bore |
| Model Code: | 52YF | Output Shaft Assembly Code: | 2 |
| Center Distance (in): | 5.25 | Ratio Range: | 15:1 |
| Service Factor: | 1 | Output Key: | 1/2 X 3.38 |
| Output Diameter (in): | 2 in | Reducer: | Worm - Right Angle |
| Product Type: | Right Angle | Input Bore (C Face): | 0.875 |
| Series Code: | OE | Input HP @ 1750 RPM: | 14.3 |
| Motor Frame Size: | 140TC | Gear Type: | Worm |
| Input Keyway (C Face): | 3/16 x 3/32 | Ratio: | 15:1 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7012 in/lbs |

