How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 15.19 | AE2: | 0.97 |
| BE: | 0.38 in | AG: | 10.5 |
| H: | 0.53 in | I: | 7.5 in |
| T: | 2 | BF: | 0.41 |
| P: | 4.62 in | LQ: | 7.85 in |
| D: | 4.88 | BD: | 5.88 |
| AB: | 6.76 | G: | 3.63 |
| Center Distance (in): | 5.25 in | V: | 4.26 in |
| AK: | 4.5 | AJ: | 5.88 |
| LL: | 5.25 in | AF: | 0.38 |
Technical Specifications
| Output Shaft Direction: | 2 | Output RPM: | 117 |
| Model Code: | 52YF | Series Code: | OE |
| No. of Gear Reductions: | Single | Center Distance (in): | 5.25 |
| Input Keyway (C Face): | 3/16 x 3/32 | Input HP @ 1750 RPM: | 14.3 |
| Output Shaft Assembly Code: | 2 | Input Style: | C-Face Quill |
| Shaft Seal Material: | Viton | Output Key: | 1/2 X 3.38 |
| Output Shaft: | Hollow Bore | Product Line: | OE Series - Worm Gear Reducers |
| Service Factor: | 1 | Reducer: | Worm - Right Angle |
| Assembly: | YF-2 | Ratio: | 15:1 |
| Gear Type: | Worm | Series: | OE Series - Worm Gear Reducers |
| Ratio Range: | 15:1 | Input RPM: | 1,750 |
| Motor Frame Size: | 140TC | Output Diameter (in): | 2 in |
| Input Bore (C Face): | 0.875 | Bore Code: | 32 |
| Product Type: | Right Angle | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 7012 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

