How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 6.76 | D: | 4.88 |
| AF: | 0.38 | BF: | 0.41 |
| BE: | 0.38 in | T: | 2 |
| G: | 3.63 | AE2: | 0.97 |
| V: | 4.26 in | AG: | 10.5 |
| AJ: | 5.88 | P: | 4.62 in |
| LQ: | 7.85 in | LL: | 5.25 in |
| AA: | 15.19 | I: | 7.5 in |
| H: | 0.53 in | BD: | 5.88 |
| AK: | 4.5 | Center Distance (in): | 5.25 in |
Technical Specifications
| Series: | OE Series - Worm Gear Reducers | Input Keyway (C Face): | 3/16 x 3/32 |
| Output RPM: | 87.5 | Input HP @ 1750 RPM: | 11.3 |
| No. of Gear Reductions: | Single | Output Shaft Assembly Code: | 2 |
| Output Shaft Direction: | 2 | Gear Type: | Worm |
| Assembly: | YF-2 | Housing Material: | Cast Iron |
| Reducer: | Worm - Right Angle | Product Line: | OE Series - Worm Gear Reducers |
| Ratio Range: | 20:1 | Motor Frame Size: | 140TC |
| Input RPM: | 1,750 | Input Style: | C-Face Quill |
| Product Type: | Right Angle | Output Shaft: | Hollow Bore |
| Input Bore (C Face): | 0.875 | Series Code: | OE |
| Center Distance (in): | 5.25 | Output Diameter (in): | 2 in |
| Output Key: | 1/2 X 3.38 | Ratio: | 20:1 |
| Shaft Seal Material: | Viton | Service Factor: | 1 |
| Model Code: | 52YF | Bore Code: | 32 |
| Output Torque Rating (in-lb): | 7174 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

