How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | AG: | 10.5 |
| I: | 7.5 in | AF: | 0.38 |
| V: | 4.26 in | T: | 2 |
| H: | 0.53 in | AA: | 15.19 |
| AJ: | 5.88 | LL: | 5.25 in |
| P: | 4.62 in | AB: | 6.76 |
| AE2: | 0.97 | D: | 4.88 |
| Center Distance (in): | 5.25 in | BE: | 0.38 in |
| G: | 3.63 | BF: | 0.41 |
| BD: | 5.88 | LQ: | 7.85 in |
Technical Specifications
| Input Keyway (C Face): | 3/16 x 3/32 | Product Line: | OE Series - Worm Gear Reducers |
| Output Key: | 1/2 X 3.38 | Reducer: | Worm - Right Angle |
| Series: | OE Series - Worm Gear Reducers | Output Diameter (in): | 2 in |
| Output Shaft Assembly Code: | 2 | Ratio: | 20:1 |
| Model Code: | 52YF | Output Shaft Direction: | 2 |
| Input RPM: | 1,750 | Shaft Seal Material: | Viton |
| Series Code: | OE | Output RPM: | 87.5 |
| Product Type: | Right Angle | Center Distance (in): | 5.25 |
| Gear Type: | Worm | Motor Frame Size: | 140TC |
| Ratio Range: | 20:1 | Input HP @ 1750 RPM: | 11.3 |
| Service Factor: | 1 | Input Style: | C-Face Quill |
| Input Bore (C Face): | 0.875 | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore | Assembly: | YF-2 |
| No. of Gear Reductions: | Single | Bore Code: | 32 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7174 in/lbs |

