How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 10.5 | BE: | 0.38 in |
| AE2: | 0.97 | BF: | 0.41 |
| AB: | 6.76 | P: | 4.62 in |
| BD: | 5.88 | H: | 0.53 in |
| AF: | 0.38 | I: | 7.5 in |
| LQ: | 7.85 in | AK: | 4.5 |
| AA: | 15.19 | AJ: | 5.88 |
| V: | 4.26 in | LL: | 5.25 in |
| D: | 4.88 | G: | 3.63 |
| Center Distance (in): | 5.25 in | T: | 2 |
Technical Specifications
| Ratio Range: | 25:1 | No. of Gear Reductions: | Single |
| Assembly: | YF-2 | Bore Code: | 32 |
| Input RPM: | 1,750 | Service Factor: | 1 |
| Product Line: | OE Series - Worm Gear Reducers | Motor Frame Size: | 140TC |
| Output Shaft Direction: | 2 | Product Type: | Right Angle |
| Shaft Seal Material: | Viton | Output Shaft: | Hollow Bore |
| Model Code: | 52YF | Input Style: | C-Face Quill |
| Output Shaft Assembly Code: | 2 | Output RPM: | 70 |
| Input Bore (C Face): | 0.875 | Input Keyway (C Face): | 3/16 x 3/32 |
| Gear Type: | Worm | Housing Material: | Cast Iron |
| Output Diameter (in): | 2 in | Input HP @ 1750 RPM: | 9.38 |
| Reducer: | Worm - Right Angle | Output Key: | 1/2 X 3.38 |
| Ratio: | 25:1 | Series Code: | OE |
| Series: | OE Series - Worm Gear Reducers | Center Distance (in): | 5.25 |
| Output Torque Rating (in-lb): | 7221 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

