How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.97 | G: | 3.63 |
| I: | 7.5 in | BE: | 0.38 in |
| AK: | 4.5 | H: | 0.53 in |
| V: | 4.26 in | D: | 4.88 |
| T: | 2 | Center Distance (in): | 5.25 in |
| LL: | 5.25 in | P: | 4.62 in |
| AA: | 15.19 | AJ: | 5.88 |
| BF: | 0.41 | AG: | 10.5 |
| BD: | 5.88 | AF: | 0.38 |
| AB: | 6.76 | LQ: | 7.85 in |
Technical Specifications
| Input Bore (C Face): | 0.875 | Output Diameter (in): | 2 in |
| Shaft Seal Material: | Viton | Assembly: | YF-2 |
| Product Line: | OE Series - Worm Gear Reducers | Output RPM: | 70 |
| Product Type: | Right Angle | Ratio Range: | 25:1 |
| Ratio: | 25:1 | Output Shaft Assembly Code: | 2 |
| Housing Material: | Cast Iron | Reducer: | Worm - Right Angle |
| No. of Gear Reductions: | Single | Input Keyway (C Face): | 3/16 x 3/32 |
| Service Factor: | 1 | Motor Frame Size: | 140TC |
| Series Code: | OE | Bore Code: | 32 |
| Gear Type: | Worm | Output Shaft Direction: | 2 |
| Series: | OE Series - Worm Gear Reducers | Output Key: | 1/2 X 3.38 |
| Output Shaft: | Hollow Bore | Input Style: | C-Face Quill |
| Center Distance (in): | 5.25 | Model Code: | 52YF |
| Input HP @ 1750 RPM: | 9.38 | Input RPM: | 1,750 |
| Output Torque Rating (in-lb): | 7221 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

