How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 3.63 | T: | 2 |
| D: | 4.88 | AJ: | 5.88 |
| V: | 4.26 in | LL: | 5.25 in |
| AG: | 10.5 | AE2: | 0.97 |
| AK: | 4.5 | P: | 4.62 in |
| LQ: | 7.85 in | BE: | 0.38 in |
| Center Distance (in): | 5.25 in | H: | 0.53 in |
| BF: | 0.41 | AF: | 0.38 |
| AB: | 6.76 | I: | 7.5 in |
| BD: | 5.88 | AA: | 15.19 |
Technical Specifications
| Ratio: | 25:1 | Series: | OE Series - Worm Gear Reducers |
| Input Bore (C Face): | 0.875 | Product Type: | Right Angle |
| Center Distance (in): | 5.25 | Assembly: | YF-2 |
| Output Diameter (in): | 2 in | Input Style: | C-Face Quill |
| Output Key: | 1/2 X 3.38 | Service Factor: | 1 |
| Input Keyway (C Face): | 3/16 x 3/32 | Shaft Seal Material: | Viton |
| Reducer: | Worm - Right Angle | Housing Material: | Cast Iron |
| Gear Type: | Worm | Output Shaft Assembly Code: | 2 |
| Input RPM: | 1,750 | Output RPM: | 70 |
| Ratio Range: | 25:1 | Motor Frame Size: | 140TC |
| Output Shaft Direction: | 2 | Series Code: | OE |
| Input HP @ 1750 RPM: | 9.38 | Output Shaft: | Hollow Bore |
| Bore Code: | 32 | Model Code: | 52YF |
| Product Line: | OE Series - Worm Gear Reducers | No. of Gear Reductions: | Single |
| Output Torque Rating (in-lb): | 7221 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

