How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 5.25 in | H: | 0.53 in |
| G: | 3.63 | LL: | 5.25 in |
| BD: | 5.88 | BF: | 0.41 |
| T: | 2 | AE2: | 0.97 |
| I: | 7.5 in | V: | 4.26 in |
| BE: | 0.38 in | AG: | 10.5 |
| AA: | 15.19 | LQ: | 7.85 in |
| AB: | 6.76 | P: | 4.62 in |
| AF: | 0.38 | AK: | 4.5 |
| AJ: | 5.88 | D: | 4.88 |
Technical Specifications
| Input Keyway (C Face): | 3/16 x 3/32 | Bore Code: | 32 |
| Product Type: | Right Angle | Service Factor: | 1 |
| Input HP @ 1750 RPM: | 8.04 | Input Bore (C Face): | 0.875 |
| Product Line: | OE Series - Worm Gear Reducers | Ratio: | 30:1 |
| Output Key: | 1/2 X 3.38 | Output RPM: | 58.3 |
| Center Distance (in): | 5.25 | Series Code: | OE |
| Reducer: | Worm - Right Angle | Motor Frame Size: | 140TC |
| Input RPM: | 1,750 | Output Shaft: | Hollow Bore |
| Output Shaft Assembly Code: | 2 | Housing Material: | Cast Iron |
| No. of Gear Reductions: | Single | Model Code: | 52YF |
| Assembly: | YF-2 | Ratio Range: | 30:1 |
| Output Shaft Direction: | 2 | Gear Type: | Worm |
| Input Style: | C-Face Quill | Series: | OE Series - Worm Gear Reducers |
| Shaft Seal Material: | Viton | Output Diameter (in): | 2 in |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7235 in/lbs |

