How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 4.62 in | AJ: | 5.88 |
| AE2: | 0.97 | BE: | 0.38 in |
| AK: | 4.5 | D: | 4.88 |
| H: | 0.53 in | AB: | 6.76 |
| AG: | 10.5 | LQ: | 7.85 in |
| V: | 4.26 in | BD: | 5.88 |
| I: | 7.5 in | Center Distance (in): | 5.25 in |
| AA: | 15.19 | T: | 2 |
| BF: | 0.41 | G: | 3.63 |
| AF: | 0.38 | LL: | 5.25 in |
Technical Specifications
| Assembly: | YF-2 | Gear Type: | Worm |
| Output Key: | 1/2 X 3.38 | Service Factor: | 1 |
| Input Style: | C-Face Quill | Product Line: | OE Series - Worm Gear Reducers |
| Model Code: | 52YF | Output Shaft Direction: | 2 |
| Series Code: | OE | Output RPM: | 58.3 |
| Output Diameter (in): | 2 in | Product Type: | Right Angle |
| Ratio: | 30:1 | Reducer: | Worm - Right Angle |
| No. of Gear Reductions: | Single | Shaft Seal Material: | Viton |
| Motor Frame Size: | 140TC | Bore Code: | 32 |
| Input Bore (C Face): | 0.875 | Housing Material: | Cast Iron |
| Center Distance (in): | 5.25 | Output Shaft: | Hollow Bore |
| Input Keyway (C Face): | 3/16 x 3/32 | Ratio Range: | 30:1 |
| Output Shaft Assembly Code: | 2 | Input HP @ 1750 RPM: | 8.04 |
| Input RPM: | 1,750 | Series: | OE Series - Worm Gear Reducers |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7235 in/lbs |

