How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.38 | AK: | 4.5 |
| AA: | 15.19 | T: | 2 |
| AJ: | 5.88 | AG: | 10.5 |
| G: | 3.63 | BF: | 0.41 |
| AE2: | 0.97 | AB: | 6.76 |
| LL: | 5.25 in | Center Distance (in): | 5.25 in |
| I: | 7.5 in | LQ: | 7.85 in |
| BE: | 0.38 in | V: | 4.26 in |
| H: | 0.53 in | P: | 4.62 in |
| BD: | 5.88 | D: | 4.88 |
Technical Specifications
| Reducer: | Worm - Right Angle | Ratio: | 40:1 |
| Ratio Range: | 40:1 | Input Keyway (C Face): | 3/16 x 3/32 |
| Output Shaft Direction: | 2 | Gear Type: | Worm |
| Product Type: | Right Angle | Bore Code: | 32 |
| Series: | OE Series - Worm Gear Reducers | Output Key: | 1/2 X 3.38 |
| Input Bore (C Face): | 0.875 | Input Style: | C-Face Quill |
| Product Line: | OE Series - Worm Gear Reducers | Input HP @ 1750 RPM: | 6.29 |
| Output Shaft: | Hollow Bore | Motor Frame Size: | 140TC |
| Input RPM: | 1,750 | Housing Material: | Cast Iron |
| Output Diameter (in): | 2 in | No. of Gear Reductions: | Single |
| Output RPM: | 43.8 | Assembly: | YF-2 |
| Shaft Seal Material: | Viton | Service Factor: | 1 |
| Center Distance (in): | 5.25 | Output Shaft Assembly Code: | 2 |
| Model Code: | 52YF | Series Code: | OE |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7159 in/lbs |

