How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 7.5 in | LQ: | 7.85 in |
| AA: | 15.19 | V: | 4.26 in |
| BD: | 5.88 | AF: | 0.38 |
| BF: | 0.41 | T: | 2 |
| AB: | 6.76 | G: | 3.63 |
| Center Distance (in): | 5.25 in | AG: | 10.5 |
| P: | 4.62 in | BE: | 0.38 in |
| H: | 0.53 in | AJ: | 5.88 |
| AE2: | 0.97 | LL: | 5.25 in |
| AK: | 4.5 | D: | 4.88 |
Technical Specifications
| Shaft Seal Material: | Viton | Product Type: | Right Angle |
| Motor Frame Size: | 140TC | Input RPM: | 1,750 |
| Bore Code: | 32 | Service Factor: | 1 |
| Input HP @ 1750 RPM: | 28.2 | Reducer: | Worm - Right Angle |
| Center Distance (in): | 5.25 | Housing Material: | Cast Iron |
| Product Line: | OE Series - Worm Gear Reducers | Output Diameter (in): | 2 in |
| No. of Gear Reductions: | Single | Series Code: | OE |
| Output Key: | 1/2 X 3.38 | Output Shaft: | Hollow Bore |
| Output Shaft Direction: | 2 | Series: | OE Series - Worm Gear Reducers |
| Ratio: | 5:1 | Output Shaft Assembly Code: | 2 |
| Gear Type: | Worm | Input Bore (C Face): | 0.875 |
| Input Keyway (C Face): | 3/16 x 3/32 | Input Style: | C-Face Quill |
| Assembly: | YF-2 | Output RPM: | 341 |
| Model Code: | 52YF | Ratio Range: | 5:1 |
| Overhung Load Rating (Output Shaft(lb)): | 2,430 lb | Output Torque Rating (in-lb): | 4953 in/lbs |

