How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | LQ: | 7.85 in |
| G: | 3.63 | T: | 2 |
| AG: | 10.5 | AB: | 6.76 |
| D: | 4.88 | AE2: | 0.97 |
| BE: | 0.38 in | Center Distance (in): | 5.25 in |
| AF: | 0.38 | H: | 0.53 in |
| P: | 4.62 in | BD: | 5.88 |
| LL: | 5.25 in | AJ: | 5.88 |
| AK: | 4.5 | V: | 4.26 in |
| I: | 7.5 in | AA: | 15.19 |
Technical Specifications
| Service Factor: | 1 | Ratio: | 50:1 |
| Ratio Range: | 50:1 | Input Bore (C Face): | 0.875 |
| Model Code: | 52YF | Product Line: | OE Series - Worm Gear Reducers |
| Bore Code: | 32 | Output Shaft Assembly Code: | 2 |
| Shaft Seal Material: | Viton | Output Shaft Direction: | 2 |
| Housing Material: | Cast Iron | Center Distance (in): | 5.25 |
| Input Keyway (C Face): | 3/16 x 3/32 | Reducer: | Worm - Right Angle |
| No. of Gear Reductions: | Single | Output Diameter (in): | 2 in |
| Output Shaft: | Hollow Bore | Product Type: | Right Angle |
| Input Style: | C-Face Quill | Output Key: | 1/2 X 3.38 |
| Motor Frame Size: | 140TC | Output RPM: | 35 |
| Input RPM: | 1,750 | Assembly: | YF-2 |
| Gear Type: | Worm | Input HP @ 1750 RPM: | 5.14 |
| Series: | OE Series - Worm Gear Reducers | Series Code: | OE |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 6950 in/lbs |

