Grove Gear 52YF-2-2.000-140TC-60-L1
Part #:52YF-2-2.000-140TC-60-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 2 | AF: | 0.38 |
| LQ: | 7.85 in | Center Distance (in): | 5.25 in |
| BD: | 5.88 | AJ: | 5.88 |
| BF: | 0.41 | AA: | 15.19 |
| V: | 4.26 in | BE: | 0.38 in |
| AG: | 10.5 | AE2: | 0.97 |
| LL: | 5.25 in | P: | 4.62 in |
| H: | 0.53 in | D: | 4.88 |
| AB: | 6.76 | I: | 7.5 in |
| AK: | 4.5 | G: | 3.63 |
Technical Specifications
| Product Type: | Right Angle | Gear Type: | Worm |
| No. of Gear Reductions: | Single | Housing Material: | Cast Iron |
| Output Key: | 1/2 X 3.38 | Output Shaft: | Hollow Bore |
| Motor Frame Size: | 140TC | Series Code: | OE |
| Output RPM: | 29.2 | Ratio Range: | 60:1 |
| Reducer: | Worm - Right Angle | Input HP @ 1750 RPM: | 4.27 |
| Ratio: | 60:1 | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft Assembly Code: | 2 | Output Shaft Direction: | 2 |
| Input Bore (C Face): | 0.875 | Bore Code: | 32 |
| Input Keyway (C Face): | 3/16 x 3/32 | Series: | OE Series - Worm Gear Reducers |
| Service Factor: | 1 | Output Diameter (in): | 2 in |
| Model Code: | 52YF | Assembly: | YF-2 |
| Shaft Seal Material: | Viton | Center Distance (in): | 5.25 |
| Input Style: | C-Face Quill | Input RPM: | 1,750 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 6598 in/lbs |

