Grove Gear 52YF-2-2.000-140TC-60-L2
Part #:52YF-2-2.000-140TC-60-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 5.25 in | AG: | 10.5 |
| AJ: | 5.88 | BD: | 5.88 |
| D: | 4.88 | AA: | 15.19 |
| AK: | 4.5 | I: | 7.5 in |
| AE2: | 0.97 | P: | 4.62 in |
| T: | 2 | BF: | 0.41 |
| LQ: | 7.85 in | H: | 0.53 in |
| LL: | 5.25 in | V: | 4.26 in |
| AB: | 6.76 | BE: | 0.38 in |
| G: | 3.63 | AF: | 0.38 |
Technical Specifications
| Input RPM: | 1,750 | Shaft Seal Material: | Viton |
| Input Bore (C Face): | 0.875 | Center Distance (in): | 5.25 |
| Input Keyway (C Face): | 3/16 x 3/32 | Output Shaft Direction: | 2 |
| Series Code: | OE | Input HP @ 1750 RPM: | 4.27 |
| Output Key: | 1/2 X 3.38 | Bore Code: | 32 |
| Motor Frame Size: | 140TC | Model Code: | 52YF |
| Gear Type: | Worm | Ratio: | 60:1 |
| Output RPM: | 29.2 | Series: | OE Series - Worm Gear Reducers |
| Input Style: | C-Face Quill | Housing Material: | Cast Iron |
| Output Diameter (in): | 2 in | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft: | Hollow Bore | Reducer: | Worm - Right Angle |
| Ratio Range: | 60:1 | Assembly: | YF-2 |
| Output Shaft Assembly Code: | 2 | Service Factor: | 1 |
| No. of Gear Reductions: | Single | Product Type: | Right Angle |
| Output Torque Rating (in-lb): | 6598 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

